
Optyma™, OP-LGHE271NTA07D
114X8048
Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114X8048
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 400/3/50 |
| Contains batteries | No |
| Description | OP-LGHE271NTA07D |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Material Description | OP-LGHE271NTA07D (NTZ271-415V BLU) |
| Model number | OP-LGHE271NTA07D |
Characteristic | Value |
|---|---|
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A07 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
| Refrigerants | R22 |
| SCIP dossier no. | 6c56ccb1-c9e9-47d9-9489-6e9fd09c9929 |
| SCIP dossier product name | OPTYMA SPARE-11 |
| Segment usage | Medium Back Pressure |
| Version | A07 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 178.9 Kilogram |
| Net weight | 141.9 Kilogram |
| Volume | 1041.98 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428560382 |
| Proposition 65 | Cancer and Reproductive Harm |