
Connector, Valve
SSA387F058
EEV for middle pressure receiver inlet EEVG, HPM-BD24SM-1, Connection size:inlet Φ7.94 outlet Φ7.94
SSA387F058
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EEV for middle pressure receiver inlet EEVG, HPM-BD24SM-1, Connection size:inlet Φ7.94 outlet Φ7.94 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, RECEIVER INLET EEV VALVE,EXP |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.525 Cubic decimeter |
| EAN/UPC | 5702424660239 |