Danfoss logo
Capacitor

Electrical component, Capacitor

119-8778

Run capacitor 70µF

Product specifications

Characteristic
Value
Brand techniqueCondensing Units Accessories & Spare parts
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionRun capacitor 70µF
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
FamilyElectrical component
Characteristic
Value
In scope of WEEENo
Material DescriptionSP - Run capacitor 70 mF 450V
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameElectrical component
Product TypeCapacitor

General specifications

Characteristic
Value
Gross weight0.437 Kilogram
Net weight0.38 Kilogram
Characteristic
Value
Volume2.266 Liter