
Electrical component, Starting relay
119-8453A
Starting Relay Type 3ARR3J4A4
119-8453A
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Starting Relay Type 3ARR3J4A4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | STARTING RELAY 495V/60Hz 35AMP |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Starting relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.099 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.136 Liter |
| EAN/UPC | 5702424226916 |