Danfoss logo
Capacitor

Electrical component, Capacitor

119-7769

Start capacitor 240µF

Product specifications

Characteristic
Value
Brand techniqueCondensing Units Accessories & Spare parts
China RoHS complianceOut of scope
Contains batteriesNo
CoolselectorFilterActive models
DescriptionStart capacitor 240µF
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
FamilyElectrical component
Characteristic
Value
In scope of WEEENo
Material DescriptionSP - ST. CAPACITOR 240 MFD 125 VAC
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameElectrical component
Product TypeCapacitor
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight0.81 Kilogram
Net weight0.68 Kilogram
Characteristic
Value
Volume1.077 Liter
EAN/UPC5702424535254