Danfoss logo
Starting relay

Electrical component, Starting relay

119-7760

Relay HST

Product specifications

Characteristic
Value
Brand techniqueCondensing Units Accessories & Spare parts
China RoHS complianceOut of scope
Contains batteriesNo
CoolselectorFilterActive models
DescriptionRelay HST
DG Indicator ProfileNot relevant for dangerous goods
Dropout [A] [Min]6.60 A
EU RoHS complianceOut of scope
FamilyElectrical component
Characteristic
Value
In scope of WEEENo
Material DescriptionSP - STARTING RELAY NF 115V/60Hz
Motor ProtectorHST
Pickup [A] [Max]8.70 A
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameElectrical component
Product TypeStarting relay

General specifications

Characteristic
Value
Gross weight0.288 Kilogram
Net weight0.245 Kilogram
Characteristic
Value
Volume0.115 Liter
EAN/UPC5702424535322