
Electrical component, Capacitor
119-4529
Fan capacitor 6µF
119-4529
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan capacitor 6µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - Fan Capacitor 6MFD 450VAC |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Capacitor |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.357 Kilogram |
| Net weight | 0.31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.266 Liter |
| EAN/UPC | 5702428585552 |