
Electrical component, Contactor
119-4524
Contactor 600V 3 pole 30 A Coil 120V
119-4524
Product specifications
Characteristic | Value |
|---|---|
| Description | Contactor 600V 3 pole 30 A Coil 120V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | CONTACTOR 600V, 3 POLE, 30AMP, COIL 120 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.746 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.746 Kilogram |