Danfoss logo
Contactor 600V 3 Pole 40A

Electrical component, Contactor

119-4521

Contactor 600V 3 pole 40 A

Product specifications

Characteristic
Value
DescriptionContactor 600V 3 pole 40 A
DG Indicator ProfileNot relevant for dangerous goods
FamilyElectrical component
Material DescriptionCONTACTOR 600V 3 POLE 40A
Characteristic
Value
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameElectrical component
Product TypeContactor

General specifications

Characteristic
Value
Gross weight0.746 Kilogram
Characteristic
Value
Net weight0.746 Kilogram