Tank, Receiver
118U1027
Receiver 2.3L
118U1027
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 2.3L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| Material Description | Spare part, Receiver 2.3L |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.277 Kilogram |
| Net weight | 1.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.3 Liter |
| EAN/UPC | 5702428659499 |