
180F4221
180F4221
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Flushing valve set APM S 5.4-9.7 x xxA |
Characteristic | Value |
|---|---|
| Product group | Energy Recovery Device |
| Product line | High-Pressure Pumps |
| Product Type | APM S 5.4-9.7 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.374 Kilogram |
| Net weight | 0.359 Kilogram |
| Volume | 3.374 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255221586 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |