COMPRESSOR, HGX44E/665-4 S, BOCK compressor identity: HGX44e/665-4 S
097G6789
BOCK� HG(X)44e Compressor
COMPRESSOR HGX44E/665-4 S
-----------------------------------------
Product type: HG(X)44e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)44e/665
Motor: stronger motor
Voltage: 690V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: 2 CR 230V AC
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.28mm
Suction valve version: SV with brazing connect.42mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR HGX44E/665-4 S
-----------------------------------------
Product type: HG(X)44e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)44e/665
Motor: stronger motor
Voltage: 690V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: 2 CR 230V AC
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.28mm
Suction valve version: SV with brazing connect.42mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G6789
Product specifications
Characteristic | Value |
|---|---|
| anti-vibration pads | anti vibration pads |
| BOCK brand | BOCK |
| BOCK capacity regulator | 2X220-240AC50 |
| BOCK compressor identity | HGX44e/665-4 S |
| BOCK contain batteries | No |
| BOCK cylinder | 4 |
| BOCK design key | 079 |
| BOCK DISPL TH 50 UL | NA |
| BOCK DISPL TH 60 | 69,3 |
| BOCK DISPL TH 60 UL | NA |
| BOCK DISPL_TH_50 | NA |
| BOCK documents | no documents |
| BOCK draw mechanical assembly | 097-VC00007 |
| BOCK draw.electrical | 097-VC00050 |
| BOCK family | HG/HA compressors |
| BOCK frequency | 60 Hz |
| BOCK FREQUENCY 50 | NA |
| BOCK FREQUENCY 60 | 60 Hz |
| BOCK high pressure | 28 |
| BOCK horse power | 3F |
| BOCK in scope of WEEE | No |
| BOCK LOCK ROT D | NA |
| BOCK LOCK ROT PW1 | 71A |
| BOCK LOCK ROT PW2 | 122A |
| BOCK LOCK ROT S | NA |
| BOCK low pressure | 19 |
| BOCK maximum frequency [Hz] | 70 Hz |
| BOCK maximum speed [rpm] | not applicable |
| BOCK minimum frequency [Hz] | 25 Hz |
| BOCK minimum speed [rpm] | 0000 |
| BOCK motorcode | E323F |
| BOCK oil quantity / decimal pl | 700 |
| BOCK oil quantity / pre-decima | 02 |
| BOCK painting | blue (RAL5000) |
| BOCK phase | 3 |
| BOCK proposition 65 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 |
| BOCK SCIP dossier no. | 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840 |
| BOCK SCIP dossier product name | HG/HA(X)44/…. - series |
| BOCK SPEED TH 50 | NA |
| BOCK SPEED TH 60 | 1740 |
| BOCK start unloader | 000000000000000 |
| BOCK Technology | 0001 |
| BOCK test plan number | 0000 |
| BOCK type of oil filling | BOCKlub E55 |
| BOCK type of oil filling | 0 |
| BOCK Type Plate Layout | D0 |
| BOCK U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | NA |
| BOCK VAC 60 | 660-725V Y/YY |
| BOCK voltage and connection ty | 660-725V Y/YY |
| BOCK WORK CURRENT | 20,9A |
| Capacity reg. machine card | 2 CR 230V AC |
| capacity regulator | 2 capacity regulators 220-240V AC,50/60Hz |
| color of painting | blue (RAL5000) |
| connection type | S/SS (part winding connection type) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 92 |
| documents | no documents |
| ECCN EU | Y901 |
| ECCN US | EAR99 |
| frequency | 60 Hz |
| Gross weight KG | 187.30 |
| HELP CHAR | XX |
Characteristic | Value |
|---|---|
| hot gas temperature sensor | no hot gas temperature sensor |
| hot gas temperature sensor | no hot gas temperature sensor |
| Material Description | COMPRESSOR�HGX44E/665-4 S |
| Modelcode01 | HG44XXX0665-XXS6T030201BLXX2A |
| Modelcode02 | XX1AXXXXXXXXXXXXA1BGBLDRSLXX |
| Modelcode03 | AVXXXXXXXXX |
| motor | stronger motor |
| motor protection | INT69 G motor protector 110-230V AC |
| motor protection | INT69 G motor protector 110-230V AC |
| Net weight KG | 171.20 |
| oil differential pressure sens | no oil differential pressure sensor |
| oil differential pressure sens | no oil differential pressure sensor |
| oil level regulator | no oil level regulator |
| oil level regulator | no oil level regulator |
| oil pressure safety switch MP | no oil pressure safety switch |
| oil pressure safety switch MP | no oil pressure safety switch |
| oil sump heater | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | no oil temperature sensor |
| oil temperature sensor | no oil temperature sensor |
| option 1 | option 1 |
| option 2 | option 1 |
| option 3 | option 1 |
| option 4 | option 1 |
| Packaging Height | 660 mm |
| Packaging Length | 840 mm |
| Packaging Width | 490 mm |
| position of discharge valve | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | discharge valve connection seen from the oil pump to the right |
| position of oil level regulato | no oil level regulator |
| position of oil level regulato | no oil level regulator |
| position of suction valve | suction valve connection connection seen from the oil pump to the left |
| position of suction valve | suction valve connection seen from the oil pump to the left |
| prepared for capacity regulato | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | no cylinder covers prepared for capacity regulator |
| Product Catalog | Global (Standard) |
| Product Class | K82 |
| Product group | Configurable Products & Variants |
| Product Group | D65 |
| Product line | Danfoss BOCK® |
| product type | HG(X)44e series / semi-hermetic, gas cooled compressors |
| Product Type | HG44 |
| Product View (Switch) | Global (Standard) |
| Recommended Factory | CZBK |
| Recommended Plant | M301 |
| refrigerant | Compressor for standard refrigerant |
| SAP-compr.description Part 1 | COMPRESSOR |
| SAP-compr.description Part 2 | HGX44e/665-4 S |
| SAP-compr.type | HG44 |
| Sold-to party | 0007362037 |
| STAT GROUP | 30974 |
| swept volume | Compressor (UL-)HG(X)44e/665 |
| thermal protection thermostat | no thermal protection thermostat |
| thermal protection thermostat | no thermal protection thermostat |
| type of oil filling | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR |
| Typecode Part 2 | HGX44E/665-4 S |
| VC Revision | 00 |
| version discharge valve | DV with brazing connect.28mm |
| version discharge valve | DV with brazing connect.28mm |
| version suction valve | suction valve with brazing connection 42mm |
| version suction valve | SV with brazing connect.42mm |
| voltage | 660-725V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 187.3 Kilogram |
| Net weight | 171.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 271.656 Liter |
| EAN/UPC | 5715255293033 |