
PALKZ3FW0560QDICROZAHECHZBDWXXX
095C0158
Model code: PALKZ3FW0560QDICROZAHECHZBDWXXX
Palladio Screw Compressor
KZ3FW0560QDIC ROZAHECHZBDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Very high temperature applicat
Version:
Refrigerant: Charged with HC lubricant
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 560 m³/h
Motor Size: 160 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 108-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: INT69 E2 - variable speed
Economizer:
Oil Cooling: Additional oil cooling kit
Oil Level Switch: 230/110 VAC HT
Oil Flow Switch: No
Start Kit: D.O.L. start kit
Painting: Danfoss RAL colour
Packaging: Wooden case
KZ3FW0560QDIC ROZAHECHZBDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Very high temperature applicat
Version:
Refrigerant: Charged with HC lubricant
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 560 m³/h
Motor Size: 160 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 108-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: INT69 E2 - variable speed
Economizer:
Oil Cooling: Additional oil cooling kit
Oil Level Switch: 230/110 VAC HT
Oil Flow Switch: No
Start Kit: D.O.L. start kit
Painting: Danfoss RAL colour
Packaging: Wooden case
095C0158
Product specifications
Characteristic | Value | Description |
|---|---|---|
| \\Extra 1\\ | X | N/A |
| \\Extra 2\\ | X | N/A |
| \\Extra 3\\ | X | N/A |
| \\Product type\\ | PAL | PALLADIO |
| Approval | C | CE |
| Capacity control | I | Inverter driven - I |
| Colour | D | Danfoss RAL colour |
| Connections diameter | O | 108-80 mm |
| Connections type | R | Suction valve, discharge valve |
| Crankase heater | A | 230 VAC |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 95 | 95 |
| Economizer | E | Economizer connection kit |
| Gross Weight Kg | 938 | |
| HELP CHAR | X | |
| Material Description | KZ3FW0560QDICROZAHECHZBDWXXX | |
| Modelcode01 | PALKZ3FW0560QDIC | |
| Modelcode02 | ROZAHECHZBDWXXX | |
| Motor protection | H | INT69 E2 - variable speed |
| Motor size | Q | 160 kW |
| Net Weight Kg | 853 | |
| Nominal displacement | 0560 | 560 m³/h |
| Oil cooling port | C | Additional oil cooling kit |
| Oil flow switch port | Z | No |
Characteristic | Value | Description |
|---|---|---|
| Oil level switch port | H | 230/110 VAC HT |
| Packagin length | 0 mm | |
| Packaging Height | 0 mm | |
| Packaging type | W | Wooden case |
| Packaging Width | 0 mm | |
| Power supply | D | 400V/3/50Hz SD |
| Product Class | LOS | LOS |
| Product group | Configurable Products & Variants | |
| Product Group | E62 | E62 |
| Product line | Palladio | |
| Product Type | PAL | |
| Product View (Switch) | GLBL | Global (Standard) |
| Refrigerant | F | Charged with HC lubricant |
| Series | K | K serie compact screw compress |
| Solenoid coil | Z | No |
| Starting kit | B | D.O.L. start kit |
| STAT GROUP | 00642 | 00642 |
| Temperature range | Z | Very high temperature applicat |
| Typecode Part 1 | KZ3FW0560QDIC | |
| Typecode Part 2 | ROZAHECHZBDWXXX | |
| VC Revision | 00 | 00 |
| Version | 3 | External inverter version |
| Volumetric ratio | W | Volumetric ratio 3.2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 938 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 853 Kilogram |