BOCK, Motor component, Kit
097B82434
Compressors spare parts, Legacy BOCK ID: 82434
097B82434
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HA44HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 CO2HG34 CO2 THG34-2HG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG88 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82434 |
Characteristic | Value |
|---|---|
| Material Description | Set-INT69 G Diagnose 24V AC |
| Power supply | 24V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 210 Gram |
| Net weight | 210 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255042907 |