
Connector, Rotolock service valve
8168030
Rotolock valve, V05 (1-1/4" rotolock, 7/8" ODF)
8168030
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Rotolock valve, V05 (1-1/4" rotolock, 7/8" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VALVE SETS V05 1 1/4"-7/8" |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Rotolock service valve |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 25b13913-cf1d-47c1-848b-b37fc3b636d6 |
| SCIP dossier product name | Valves |
| Usage | Models with 1-1/4" rotolock connection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.47 Kilogram |
| Net weight | 0.469 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.725 Liter |
| EAN/UPC | 5702428586818 |