
Connector, Gasket
8156129
Gasket for oil sight glass (white teflon)
8156129
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Gasket for oil sight glass (white teflon) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | COMP SIGHT GLASS GASKET 1-2-4C |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Gasket |
| Usage | 1-2-4 cyl models produced until 2002MFZ166.250, LFZ166.250SM, SY, SZ, SH, VSH, PSH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.026 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.008 Liter |
| EAN/UPC | 5702428586948 |