
Mounting, Compressor kit
8156007
Mounting kit 4 cyl high
8156007
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Mounting kit 4 cyl high |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
| Material Description | COMP MOUNTING KIT 4 CYL |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
| Usage | LTZ088-100MS/MSE/MSZ115.125.175.185MT/MTZ100-160NTZ215-271VTZ171-215-242 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.96 Kilogram |
| Net weight | 0.86 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.598 Liter |
| EAN/UPC | 5702428586979 |