
Connector, Solder sleeve
8153004
Solder sleeve, P02 (1-3/4" rotolock, 1-1/8" ODF)
8153004
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Solder sleeve, P02 (1-3/4" rotolock, 1-1/8" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | TUBE SLEEVE 1 1/8 X 1 3/4 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Solder sleeve |
| Usage | Models with 1-3/4" rotolock connection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.045 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.089 Liter |
| EAN/UPC | 5702428981088 |