
Manifold kit, Tandem kit
7777044
Suction washer, rigid spacer, sleeve for oil connect
7777044
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction washer, rigid spacer, sleeve for oil connect |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | KIT TANDEM SH182 SH242 SH322 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| Usage | SH182.212.242.282.322SM248 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.29 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.51 Liter |
| EAN/UPC | 5702428587020 |