
Manifold kit, Tandem kit
7777036
Suction port restrictor for SY/SZ680 with left suction
7777036
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction port restrictor for SY/SZ680 with left suction |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | SUCTION RESTRICTOR TAN 30T |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| Usage | SY/SZ680 with left suction |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.235 Liter |
| EAN/UPC | 5702424681746 |