
Crankcase heater, Belt heater
7773107
Belt type crankcase heater, 65 W, 230 V
7773107
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Belt type crankcase heater, 65 W, 230 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | C-HEATER BELT 2C 65W 230V |
| Other RoHS documentation | Saudi Arabia RoHS |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | LT(Z)040-050MFZ166, LFZ166MT(Z)044-081NTZ096-136SM/SZ084-161VSH088-117VTZ086-121 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.37 Kilogram |
| Net weight | 0.301 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.866 Liter |
| EAN/UPC | 5702428838825 |