
Electrical component, Starting kit
7701042
CSR starting kit, 30 µF, 15 µF, 140 µF
7701042
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CSR starting kit, 30 µF, 15 µF, 140 µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | START KIT-CSRnotUL 15+30+135µf |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Starting kit |
| UL mark | Yes |
| Usage | LTZ 040-1, 044-1, 050-1MT(Z) 044-1, 045-1, 050-1, 051-1NTZ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.39 Kilogram |
| Net weight | 0.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.703 Liter |
| EAN/UPC | 5702428587143 |