
Electrical component, Starting kit
7701038
CSR starting kit, 30 µF, 15 µF, 98 µF
7701038
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CSR starting kit, 30 µF, 15 µF, 98 µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| InspectionText | START KIT-CSRnotUL 30+15+100µF |
Characteristic | Value |
|---|---|
| Material Description | START KIT-CSRnotUL 30+15+100µF |
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Starting kit |
| UL mark | Yes |
| Usage | LTZ 022-1MT(Z) 022-1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.81 Kilogram |
| Net weight | 0.59 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.822 Liter |
| EAN/UPC | 5702428587150 |