180F4263
180F4263
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Swash plate set APM S 26/1200 x x1A |
Characteristic | Value |
|---|---|
| Product group | Energy Recovery Device |
| Product line | High-Pressure Pumps |
| Product Type | APM S 22-40 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.192 Kilogram |
| Net weight | 6.761 Kilogram |
| Volume | 21.919 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255236238 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |