Danfoss logo
COMPRESSOR, HGX56E/995-4 S, BOCK compressor identity: HGX56e/995-4 S-product-details

COMPRESSOR, HGX56E/995-4 S, BOCK compressor identity: HGX56e/995-4 S

097G6784

Model code: HG56XXX0995-XXS4B030201BLXXXXXX1AXXXXXXXXXXXXA1BGBNDRSRXXAVXXXXXXXXX

BOCK® HG(X)56e Compressor
COMPRESSOR HGX56E/995-4 S
--------------------------------------
Product type: HG(X)56e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)56e/995
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Hot gas temperature sensor: no hot gas temperature sensor
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.28mm
Suction valve version: SV with brazing connect.54mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads

Product specifications

Characteristic
Value
Description
anti-vibration padsAVanti vibration pads
BOCK brand0000BOCK
BOCK capacity regulator00
BOCK compressor identity14942HGX56e/995-4 S
BOCK contain batteries0000No
BOCK cylinder00066
BOCK design key079079
BOCK DISPL TH 50 ULNANA
BOCK DISPL TH 60103,9103,9
BOCK DISPL TH 60 ULNANA
BOCK DISPL_TH_50NANA
BOCK documents00no documents
BOCK draw mechanical assembly097-VC00008097-VC00008
BOCK draw.electrical097-VC00051097-VC00051
BOCK family0002HG/HA compressors
BOCK frequency260 Hz
BOCK FREQUENCY 50NANA
BOCK FREQUENCY 6060 Hz60 Hz
BOCK high pressure2828
BOCK horse power3I3I
BOCK in scope of WEEE0000No
BOCK LOCK ROT DNANA
BOCK LOCK ROT PW1179A179A
BOCK LOCK ROT PW2296A296A
BOCK LOCK ROT SNANA
BOCK low pressure1919
BOCK maximum frequency [Hz]007070 Hz
BOCK maximum speed [rpm]0000not applicable
BOCK minimum frequency [Hz]002525 Hz
BOCK minimum speed [rpm]00000000
BOCK motorcode4323I4323I
BOCK oil quantity / decimal pl200200
BOCK oil quantity / pre-decima0303
BOCK paintingBLblue (RAL5000)
BOCK phase00033
BOCK proposition 650001Cancer and Reproductive Harm
BOCK PROTECTION CLASSIP66IP66
BOCK SCIP dossier no.00060d14d415-271c-4fbe-915e-3715d726c903
BOCK SCIP dossier product name0006HG(X)56/….series
BOCK SPEED TH 50NANA
BOCK SPEED TH 6017401740
BOCK start unloader000000000000000000000000000000
BOCK Technology00010001
BOCK test plan number00000000
BOCK type of oil filling01BOCKlub E55
BOCK type of oil filling00
BOCK Type Plate LayoutD0D0
BOCK U.S. EPA label0000For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
BOCK VAC 50NANA
BOCK VAC 60380-420V Y/YY380-420V Y/YY
BOCK voltage and connection ty43380-420V Y/YY
BOCK WORK CURRENT55,7A55,7A
Capacity reg. machine cardXXno capacity regulator
capacity regulatorXXno capacity regulator
color of paintingBLblue (RAL5000)
connection type03S/SS (part winding connection type)
DG Indicator ProfileNot relevant for dangerous goods
Division9292
documentsXXno documents
ECCN EUY901Y901
ECCN USEAR99EAR99
frequency0260 Hz
Gross weight KG233.60233.60
HELP CHARXX
hot gas temperature sensorXXno hot gas temperature sensor
Characteristic
Value
Description
hot gas temperature sensorXXno hot gas temperature sensor
Material DescriptionCOMPRESSOR�HGX56E/995-4 S
Modelcode01HG56XXX0995-XXS4B030201BLXXXX
Modelcode02XX1AXXXXXXXXXXXXA1BGBNDRSRXX
Modelcode03AVXXXXXXXXX
motorXXSstronger motor
motor protectionA1INT69 G motor protector 110-230V AC
motor protectionA1INT69 G motor protector 110-230V AC
Net weight KG211.80211.80
oil differential pressure sensXXno oil differential pressure sensor
oil differential pressure sensXXno oil differential pressure sensor
oil level regulatorXXno oil level regulator
oil level regulatorXXno oil level regulator
oil pressure safety switch MPXXno oil pressure safety switch
oil pressure safety switch MPXXno oil pressure safety switch
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil temperature sensorXXno oil temperature sensor
oil temperature sensorXXno oil temperature sensor
option 1XXXoption 1
option 2XXoption 1
option 3XXoption 1
option 4XXoption 1
Packaging Height670 mm
Packaging Length1000 mm
Packaging Width640 mm
position of discharge valveDRdischarge valve connection seen from the oil pump to the right
position of discharge valveDRdischarge valve connection seen from the oil pump to the right
position of oil level regulatoXXno oil level regulator
position of oil level regulatoXXno oil level regulator
position of suction valveSRsuction valve connection connection seen from the oil pump to the right
position of suction valveSRsuction valve connection seen from the oil pump to the right
prepared for capacity regulatoXXno cylinder covers prepared for capacity regulator
prepared for capacity regulatoXXno cylinder covers prepared for capacity regulator
Product CatalogGLBLGlobal (Standard)
Product ClassK82K82
Product groupConfigurable Products & Variants
Product GroupD65D65
Product lineDanfoss BOCK®
product typeHG56HG(X)56e series / semi-hermetic, gas cooled compressors
Product TypeHG56
Product View (Switch)GLBLGlobal (Standard)
REACH Candidate List substancesLead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Recommended FactoryD302CZBK
Recommended PlantM301M301
refrigerantXXXCompressor for standard refrigerant
RefrigerantsR404AR448AR513AR407CR449AR407AR407FR452AR134aR507R450A
SAP-compr.description Part 1COMPRESSORCOMPRESSOR
SAP-compr.description Part 2HGX56e/995-4 SHGX56e/995-4 S
SAP-compr.typeHG56HG56
Sold-to party00073616200007361620
STAT GROUP3097530975
swept volume0995-Compressor (UL-)HG(X)56e/995
thermal protection thermostatXXno thermal protection thermostat
thermal protection thermostatXXno thermal protection thermostat
type of oil filling01oil filling BOCKlub E55 (SE55)
Typecode Part 1COMPRESSOR
Typecode Part 2HGX56E/995-4 S
VC Revision0000
version discharge valveBGdischarge valve with brazing connection 28mm
version discharge valveBGDV with brazing connect.28mm
version suction valveBNsuction valve with brazing connection 54mm
version suction valveBNSV with brazing connect.54mm
voltage4B380-420V

General specifications

Characteristic
Value
Gross weight233.6 Kilogram
Net weight211.8 Kilogram
Characteristic
Value
Volume428.8 Liter
EAN/UPC5715255292258