Solenoid valves, Fluid controls
Product types shown: 15

EV220B 15 - 50
EV220B 15 – 50 are a universal indirect servo operated 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered. Built-in pilot filter as standard, adjustable closing time and enclosures up to IP67 ensures optimalperformance even under critical working conditions.

EV220S
EV220S is a range of streamlined compact servo-operated 2/2 way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited.
EV220S can be used in the following applications:
Water shut off (EPDM version) - (building control, commercial tap water supply, leak detection, heating and cooling, water for industrial processing, laundry and dishwashing, car washing)
Oil, air neutral media's (FKM version ) - (air compressors, factory processes, pump cooling)
EV222B
EV222B is an indirect servo-operated solenoid valve programme for use in connection with contaminated or aggressive media.
Valve body in stainless steel, isolating diaphragm protecting the solenoid system against impurities, build in pilot filter, replaceable equalizing orifice, enclosures up to IP67 ensure a reliable and satisfaction function.
EV224B
EV224B for compressed air, is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions.
Built-in pilot filter as standard, replaceable equalizing orifice, enclosures up to IP67 (depending on coil) ensure a reliable and satisfactory function.
EV225B
EV225B is a servo-operated 2/2-way solenoid valve for use in steam applications.
The design is based on a PTFE diaphragm concept, ensuring highly reliable function when used in connection with contaminated steam.
Each valve body is made of dezincification resistant brass and the valve seats are made of stainless steel.
This ensures a long life even in when used with highly aggressive steam.
EV250B
EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.
This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates.
Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media.
EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140 °C (low pressure steam).
EV260B
EV260B is a proportional (modulating) servo-operated 2-way solenoid valve with connections from 1/4” to 3/4”. Through stepless regulation of the coil current, the armature can be placed in any position in the armature tube, thus setting the valve to any position between fully closed and fully open. The valve is fully open when the coil current has reached its maximum value.