BOCK, Connector, Valve
097B82162
Compressors spare parts, Set-shut-off valve ø12,8+1/2", Legacy BOCK ID: 82162
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B82162
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Brand | BOCK |
| component used for | HG12 CO2 LTHG24 CO2 LT |
| Connection size [in] | 1/2 in |
| Connection size [mm] | 13 mm |
| Connection type | Soldering/welding |
| Contains batteries | No |
| Description | Set-shut-off valve ø12,8+1/2" |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82162 |
Characteristic | Value |
|---|---|
| Material Description | Set-shut-off valve ø12,8+1/2" |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| Spare part (EF013237) | TRUE |
| type of component | shut off valve |
| Valve connection size inch | 1/2 in |
| Valve connection size mm | 13 mm |
| Valve connection type | Brazing/welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.2 Kilogram |
| Net weight | 2.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543276 |