BOCK, Miscellaneous, Paint
097B82100
Compressors spare parts, Set-color cans 6x150ml, Legacy BOCK ID: 82100
097B82100
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HA44HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 AHG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 AHG34 CO2HG34 CO2 THG34-2HG34-2 AHG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG88HGZ7 |
| Contains batteries | No |
| Description | Set-color cans 6x150ml |
| DG Indicator Profile | Contains Gas |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82100 |
| Material Description | Set-color cans 6x150ml |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Paint |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.2 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543726 |