BOCK, Connector, Screw
097B51568
Compressors spare parts, Slotted sh.metal screw C3,5x19, Legacy BOCK ID: 51568
097B51568
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HA44HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 CO2HG34 CO2 THG34-2HG44HG44 CO2HG46 CO2 THG56HG66 |
| Contains batteries | No |
| Description | Slotted sh.metal screw C3,5x19 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51568 |
Characteristic | Value |
|---|---|
| Material Description | Slotted sh.metal screw C3,5x19 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Gram |
| Net weight | 1.4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560327 |