BOCK, Connector, Gasket
097B33262
Compressors spare parts, Gasket set (f.shut-off valve), Legacy BOCK ID: 33262
097B33262
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG34HG34HG34 AHG34-2HG34-2 A |
| Contains batteries | No |
| Description | Gasket set (f.shut-off valve) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 33262 |
| Material Description | Gasket set (f.shut-off valve) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162880708 |