BOCK, Compression component, Pin
097B05691
Compressors spare parts, Cylinder pin 6M6x15, Legacy BOCK ID: 05691
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B05691
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder pin 6M6x15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05691 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder pin 6M6x15 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590409 |