
Lubricant, 160PZ
7754019
Lubricant, 160PZ, 1-litre can
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 120Z0638
7754019
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Lubricant, 160PZ, 1-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | LUBR. 160PZ-1L (repl. by 120Z0638 175PZ) |
| Packing format | Multi pack |
| Packing quantity | 12 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 160PZ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.31 Kilogram |
| Net weight | 1.21 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.334 Liter |
| EAN/UPC | 5702428981200 |