MW Insulation jacket, MINERAL WOOL, S8A-IG16-250
181H0115
Length [mm]: 250
181H0115
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 250.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S8a IG L250 FC MW |
Characteristic | Value |
|---|---|
| Model | S8A-IG16-250 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.4 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 5.4 Kilogram |