Plate, S41/PL.05 304 TL 1234R/L S.L
134Z2079
Connection: DN150, Material: AISI304, Thickness [mm]: 0.5
134Z2079
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI304 |
| Material Description | S41/PL.05 304 TL 1234R/L S.L |
| Model | S41/PL.05 304 TL 1234R/L S.L |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | SONDER LOCK |
| Thickness [mm] | 0.5 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.24 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 2.24 Kilogram |