
Superheat controller, EKD 316
084B8040
Communication type: MODBUS, Supply voltage [V] AC: 24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8040
Product specifications
Characteristic | Value |
|---|---|
| Approval | C-TICKEACLLC CDC TYSKcURus |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Communication type | MODBUS |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 084B8140 |
| In scope of WEEE | Yes |
| Material Description | EKD 316 Superheat controller |
| Mounting method | DIN rail |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product accessories | Electron. control accessories |
| Product group | Electronic valve control |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Superheat controller |
| Product Type | EKD 316 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| UL mark | Yes |
| Valve output type | CCMCCMTETS 6ETS12.5–ETS400 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.216 Kilogram |
| Net weight | 0.163 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.633 Liter |
| EAN/UPC | 5702428099851 |