
Accessories, Valves, Cap, For valves: RA
192N3105
Blind cap for RA valves.
192N3105
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Blind cap for RA valves. |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA |
| Label product | Yes |
| Material Description | Blind cap for RA-valve with pre-setting |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4cc9165e-fc88-4401-9d5f-c6e67779605a |
| SCIP dossier product name | BLIND CAP FOR RA-VALVE WITH PRE-SETTING |
| Size | All sizes |
| Type of accessories | Cap |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.045 Kilogram |
| Volume | 0.022 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 7331541052337 |
| Proposition 65 | Cancer and Reproductive Harm |