
Swedish manifold assemblies, RadiCal - FLX, M 22, Flexible assembly, 2-pipe system
192N3332
Rad. koppel radical 2-FLX M22 / Thermostatic valve and lockshield valve
192N3332
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | M 22 |
| Connection size out | G 1/2 |
| Connection to system | M22 x 1,5 |
| Contains batteries | No |
| Contents of set | Thermostatic valve and lockshield valve |
| Description | Rad. koppel radical 2-FLX M22 / Thermostatic valve and lockshield valve |
| Design | Flexible assembly |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 120 °C |
| Kv measuring range | 0.04 - 0.58 |
| Kvs values [m³/h] | 0.64 m³/h |
| Kvs values [m³/h] [Max] | 0.48 m³/h |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] [Min] | 0.03 m³/h |
| Label product | Yes |
| Material Description | RAD.KOPPEL RADICAL 2-FLX M22 |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | RadiCal - FLX |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| Radiator type | Konventionell radiator |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve type | RA-FLX |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.61 Kilogram |
| Net weight | 0.61 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116530 |
| Proposition 65 | Cancer and Reproductive Harm |