
Manifold accessories, Compression fitting, For valves: RadiCal - FLX
192N3329
M22x1,5 fitting for 15x2,5 PEX
192N3329
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Contains batteries | No |
| Description | M22x1,5 fitting for 15x2,5 PEX |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RadiCal - FLX |
| Material Description | M22x1,5 fitting for 15x2,5 PEX |
| Product group | Swedish manifold assemblies |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Manifold accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| Size | M22 x 1,5 15x2,5 |
| Type of accessories | Compression fitting |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.059 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.057 Kilogram |