
Transition nipple for AB-QM; M21 x Rp 1/2" with flat gasket
192N3203
Transition nipple for AB-QM; M21 x Rp 1/2" with flat gasket
192N3203
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Transition nipple for AB-QM; M21 x Rp 1/2" with flat gasket |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | AB-QM |
| Material Description | NIPPEL G1/2"-M21 MED PACKNING |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
Characteristic | Value |
|---|---|
| Product Type | AB-QM accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | G 1/2 - M21 |
| Type of accessories | Connection nipple |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.045 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 7332751001382 |
| Proposition 65 | Cancer and Reproductive Harm |