BOCK, Connector, Valve
097B81363
Compressors spare parts, Set-soleno.c.24V DC w.varist., Legacy BOCK ID: 81363
097B81363
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-soleno.c.24V DC w.varist. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81363 |
Characteristic | Value |
|---|---|
| Material Description | Set-soleno.c.24V DC w.varist. |
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50 Gram |
| Net weight | 50 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549797 |