BOCK, Connector, Nut
097B51672
Compressors spare parts, Cap nut M22x1,5, Legacy BOCK ID: 51672
097B51672
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cap nut M22x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51672 |
Characteristic | Value |
|---|---|
| Material Description | Cap nut M22x1,5 |
| material no. of component | EN AW-6082 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34 Gram |
| Net weight | 34 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890608 |