BOCK, Housing, Cylinder cover
097B50505
Compressors spare parts, Cylinder cover standard, Legacy BOCK ID: 50505
097B50505
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder cover standard |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50505 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder cover standard |
| material no. of component | 0.7040 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.4 Kilogram |
| Net weight | 7.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891315 |