BOCK, Housing, Motor Cover
097B50272
Compressors spare parts, Motor cover 11-22kW, Legacy BOCK ID: 50272
097B50272
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Motor cover 11-22kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50272 |
Characteristic | Value |
|---|---|
| Material Description | Motor cover 11-22kW |
| material no. of component | 0.7040 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.2 Kilogram |
| Net weight | 10.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892688 |