BOCK, Mounting, Sleeve
097B50001
Compressors spare parts, Spacer sleeve ø70xø50,5x13, Legacy BOCK ID: 50001
097B50001
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Spacer sleeve ø70xø50,5x13 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50001 |
Characteristic | Value |
|---|---|
| Material Description | Spacer sleeve ø70xø50,5x13 |
| material no. of component | 1.0718 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 190 Gram |
| Net weight | 190 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562925 |