BOCK, Miscellaneous, Clutch
097B07776
Compressors spare parts, EL.magn.clutch LA28.3.3, Legacy BOCK ID: 07776
097B07776
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | EL.magn.clutch LA28.3.3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07776 |
Characteristic | Value |
|---|---|
| Material Description | EL.magn.clutch LA28.3.3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Clutch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.8 Kilogram |
| Net weight | 8.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162849057 |