
Generic accessories, Bulb clamp, Accessory
067N0557
Product Type: Accessory, Type designation: Bulb strap, 225 mm, Packing format: Industrial pack, Quantity per packing format: 40
067N0557
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessory bag bulb strap L225mm I/40 |
| Packing format | Industrial pack |
| Product group | Generic accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Bulb clamp |
| Product Type | Accessory |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Type designation | Bulb strap |
| Used for product | TETGE |
| Used for product comments | Max. diam. 54mm / 2 1/8in tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.029 Kilogram |
| Net weight | 0.027 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.074 Liter |
| EAN/UPC | 5702428404587 |