Oil level regulator, ORE
191U008803
Oil level regulator, Product Type: ORE
191U008803
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Oil Level Regulator, mech. (ORE2-0-BC-1) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Oil level regulators |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Oil level regulator |
| Product Type | ORE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.09 Kilogram |
| Net weight | 1.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.096 Liter |
| EAN/UPC | 5702428370400 |