
Tank, Receiver
119-8733
Receiver 4.2L
119-8733
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 4.2L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Tank |
| Material Description | SP - RECEIVER 4.2L 5""ODx12"" UL" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.859 Kilogram |
| Net weight | 4.805 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.772 Liter |