
Connector, Capillary hose
119-8544
Sp - Capillary Hose .6 Mts Red
119-8544
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Sp - Capillary Hose .6 Mts Red |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Connector |
| Material Description | SP - Capillary Hose .6 mts Red |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Capillary hose |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.644 Kilogram |
| Net weight | 0.56 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.235 Liter |
| EAN/UPC | 5702424535117 |