Pressure transmitter, Sensor
118U4108
Low Pressure Sensor + Cable
118U4108
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Low Pressure Sensor + Cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Pressure transmitter |
| Material Description | SPARE PART, PRESSURE SENSOR (0-10 MPA RA |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure transmitter |
| Product Type | Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.195 Kilogram |
| Net weight | 0.157 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.99 Liter |
| EAN/UPC | 5702424503857 |